6000HMB-GPM
This portable hydrant meter backflow preventer, model 6000HMB, prevents the reverse flow of polluted water from entering into the potable water supply where flow is in one direction and the possibility of cross-connections exists, such as at a fire hydrant or other non-permanent installation. It consists of a stainless steel body construction with stainless steel internal parts, meter housing, measuring element, and permanently sealed register to measure flow and protect the meter and backflow preventer from damage due to excessive flow. Series 6000HMB meets AWWA C701 meter requirements and is ideal for use in existing hydrant meter hookups. It is factory assembled and tested.
Features
- Stainless steel for longevity
- Support stand included
- High flow meter
- Internal parts serviceable in line from top of unit
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Reduced Pressure Zone Assembly |
| Body Finish | Stainless Steel |
| Body Material | Stainless Steel |
| Body Pattern | Straight |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Bypass | No |
| Bypass Size | Does Not Apply To Product |
| Cap And Tether | No |
| Disc Material | Rubber |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | Yes |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Swivel Joint |
| Inlet Shutoff Valve Type | Does Not Apply To Product |
| Inlet Thread Type | NST |
| Lead Free | No |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 10.00 |
| Maximum Working Pressure-PSI | 150 |
| Meter Type | GPM |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | NPT |
| Part Number | 0690618 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backsiphonage |
| Seat Material | Rubber |
| Series | 6000HMB |
| Strainer | Yes |
| Technologies | Does Not Apply To Product |
| Tradename | None |
| UPC | 737733008323 |