909 Small
Discontinued - Replaced By: LF909 Small
Reduced Pressure Valve Assembly Backflow Preventers, Bronze, Small Diameter 3/4 - 2 Inch Sizes
909 Small
Discontinued - Replaced By: LF909 Small
Reduced Pressure Valve Assembly Backflow Preventers, Bronze, Small Diameter 3/4 - 2 Inch Sizes
Features
- Bronze body construction
- Exclusive relief valve design provides maximum capacity during emergency conditions
- Compact modular design facilitates easy maintenance for in-line repairs
- No special tools required for servicing
Series 909 Small prevents the reverse flow of polluted water from entering into the potable water supply due to backsiphonage or backpressure where there is a potential health hazard. An exclusive relief valve design provides substantially improved relief valve discharge performance during emergency conditions of combined backsiphonage and backpressure. It consists of a bronze body construction, bronze ball valve shutoffs, and bronze test cocks. Small diameter 3/4 to 2 inch sizes.
Series 909 for small diameter assemblies has a compact modular design that facilitates easy maintenance for in-line repairs. It can be installed horizontal or vertical without the need of any special tools.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific 909 Small
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
FP-BF-SA-009-1-11/2 M2
Upgrade/Repair Kit |
009</br></br> |
Flood Sensor and Mounting Bolts</br> |
|
RK 909-CK1 3/4-1
First Check Kit |
</br>LF909, 909</br> |
Disc Assembly, Spring, Seat, Seat O-ring, Cover O-ring, Lubricant</br> |
|
FP-BF-SA-009/909 2-3 M2
Upgrade/Repair Kit |
009, 909, 909RPDA</br></br> |
Flood Sensor and 2 Sets of Mounting Bolts</br> |
|
RK 909M1-S
Seat Kit |
</br>909M1</br> |
Seat, Seat O-ring, Lubricant</br> |