909-QT 1
Discontinued - Replaced By: LF909-QT 1
Part of the 909 Small Series
Ordering Code: 0387129
UPC: 098268024197
1 IN Bronze Reduced Pressure Zone Backflow Preventer Assembly, Quarter Turn Shutoff Valves
This 1 inch bronze reduced pressure zone backflow preventer assembly with its exclusive design incorporating the patented air-in and water-out principle for protection during an emergency condition prevents the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance for in-line repairs. It can be installed horizontal or vertical without the need of any special tools. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and from other contaminants found at the service line entrance. This assembly consists of a bronze body, quarter turn ball valve shutoffs with tee handles, check modules, replaceable seats, top mounted test cocks, and a pressure differential relief valve.
Features
- Bronze body
- Industrial strength sensing hose
- Health hazard application
- Quarter-turn ball valves with tee handles
- Single access cover
- Horizontal or vertical (up or down) installation
- Top mounted test cocks
- No special tools are required for servicing
- Replaceable seats
| Specifications | |
|---|---|
| ArmorTek Technology | No |
| Backflow Preventer Type | Reduced Pressure Zone Assembly |
| Body Finish | Bronze |
| Body Material | Bronze |
| Body Pattern | Inline |
| Brand | Watts |
| Buy American Act Compliant | YES |
| Bypass | No |
| Cap And Tether | No |
| EAN | 098268024197 |
| Elbow Fitting | No |
| GDS Status | Registered |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Inlet Thread Type | NPT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
| Outlet Thread Type | NPT |
| Part Number | 0387129 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Bronze |
| Series | 909 Small |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | None |