994HMB-GPM 2 1/2 X 3
Part of the 994HMB Series
Ordering Code: 0437808
UPC: 098268923391
Lead Free: NO
2 1/2 To 7 NST x 3 IN SS Portable Hydrant Backflow Preventer, Gallons/Minute Meter, Short Lay Length
This 2 1/2 to 7 NST by 3 inch portable hydrant backflow preventer with a GPM meter is designed to accurately measure the flow and protect the water supply from possible contaminations. It is ideal for protection where the flow is in one direction and the possibility of cross-connection exists, such as on an existing hydrant hookup or other non-permanent installation. It prevents the reverse backflow through the fire hydrant of fire protection substances and water of non-potable quality from being pumped or siphoned into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. It consists of a stainless steel body, NST fire hose coupling, test cocks, built-in leg, gate valve, stainless steel bottom mounted relief valve, and torsion spring check valves. Its portable design is made to transport between job sites and will provide long-term service with minimal maintenance.
Features
- Backflow preventer is made from 300 series stainless steel for corrosion resistance
- Swivel 2 1/2 NST connector for fast and easy connection to hydrant
- Furnished with a gallons per minute meter
- Detects underground leaks and unauthorized water use
- Built-in support leg is adjustable in the field
- No special tools are required for servicing
- Torsion spring check valves provides maximum flow at low pressure drop
- Accurately measures flow and protects the water supply from possible contamination
- Designed and manufactured to provide long-term service with minimal maintenance
Specifications | |
---|---|
ArmorTek Technology | No |
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Stainless Steel |
Body Material | Stainless Steel |
Body Pattern | Does Not Apply To Product |
Brand | Watts |
Buy American Act Compliant | NO |
Bypass | Yes |
Cap And Tether | No |
Disc Material | Does Not Apply To Product |
EAN | 098268923391 |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 76.2 MM |
Inlet Connection Type | Grooved Joint |
Inlet Shutoff Valve Type | Does Not Apply To Product |
Inlet Thread Type | NST |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 110 |
Maximum Working Pressure-BAR | 12.10 |
Maximum Working Pressure-PSI | 175 |
Meter Type | GPM |
Minimum Temperature - Celsius | 1.00 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 3 IN |
Outlet Shutoff Valve Type | Does Not Apply To Product |
Outlet Thread Type | NST |
Part Number | 0437808 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Series | 994HMB |
Strainer | No |
Technologies | Does Not Apply To Product |
Tradename | None |
Literature
-
- Installation Instructions - 994, 994RPDA
- Installation Instructions - BMS Sensor Retrofit Connection Kit - 994, 957, 957RPDA, LF957RPDA, C400, C500, LFC500, 4000SS, 5000SS
- Installation Instructions - Cellular Sensor Retrofit Connection Kit - 994, 957, 957RPDA, LF957RPDA, C400, C500, LFC500, 4000SS, 5000SS
- Specification Sheet - 994
- Specification Sheet - 994HMB