LF009-DOSY 2 1/2
Discontinued - Replaced By: LF009-DOSY-FS 2 1/2
Part of the LF009 Series
Ordering Code: 0792156
UPC: 098268437386
Lead Free: YES
2 1/2 IN Cast Iron Reduced Pressure Zone Backflow Preventer Assembly, Domestic OSY Shutoff, Epoxy Coated Using ArmorTek Technology
This 2 1/2 inch lead free reduced pressure zone backflow preventer assembly is designed to prevent the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. Ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards. This assembly consists of an fused epoxy coated cast iron body, UL and FM OSY domestic resilient seated gate valves, top mounted test cocks, two in-line independent check valves, captured springs and replaceable check seats with an internal relief valve for reduced space requirements. The coating on this backflow assembly uses ArmorTek(R), a patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion.
Features
- Utilizes advanced ArmorTek coating technology to resist corrosion of internals
- Cast iron body construction with patented 3-part advanced epoxy coating system designed to limit both microbial induced (MIC) and exposed metal substrate corrosion
- Domestic gate valves
- Single access cover and modular check construction for easy maintenance
- No special tools required for servicing
- Large body passages provides a low pressure drop
- Captured springs for safe maintenance
- Internal relief valve for reduced installation clearances
- Test cocks are screwdriver slotted
| Specifications | |
|---|---|
| ArmorTek Technology | Yes |
| Backflow Preventer Type | Reduced Pressure Zone Assembly |
| Body Finish | Epoxy Coated Using ArmorTek Technology |
| Body Material | Cast Iron |
| Body Pattern | Inline |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | No |
| Cap And Tether | No |
| EAN | 098268437386 |
| Elbow Fitting | No |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 2 1/2 IN |
| Inlet Connection Size-Metric | 65 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Inlet Thread Type | FPT |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-BAR | 12.10 |
| Maximum Working Pressure-PSI | 175 |
| Meter Type | No Meter |
| Outlet Connection Size | 2 1/2 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Shutoff Valve Type | Outside Stem And Yoke Gate Valve |
| Outlet Thread Type | FPT |
| Part Number | 0792156 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backpressure and Backsiphonage |
| Seat Material | Stainless Steel |
| Series | LF009 |
| Strainer | No |
| Technologies | Does Not Apply To Product |
| Tradename | ArmorTek |