U009M2-A-PC-QT 1
Part of the U009 Series
Ordering Code: 0436078
UPC: 098268874433
Lead Free: NO
1 In Bronze Reduced Pressure Zone Assembly, Union Connections, Quarter Turn Shutoff Valves, Elbows, Internal Polymer Coating
This 1 inch reduced pressure zone assembly is designed to prevent the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and for contaminants at the service line entrance. This assembly consists of a bronze body, union connections, internal polymer coating, quarter turn ball valve shutoffs with tee handles, top mounted test cocks, elbows, two in-line independent check valves, captured springs, and replaceable check seats with an internal relief valve for reduced space requirements.
Product Features
- Unique swivel union inlet and outlet connections
- Test cocks are screwdriver slotted
- Elbow fittings for 360 degree rotation
- Internal polymer coating provides extended corrosion protection
- Replaceable seats for an economical repair
- Internal relief valve for reduced installation clearances
- Captured springs for safe maintenance
- Bronze body construction for durability
- Quarter turn full port resilient seated ball valve shutoffs
Specifications | |
---|---|
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Bronze |
Body Material | Bronze |
Body Pattern | Inline |
Brand Name | Watts |
Bypass | No |
Cap And Tether | No |
Disc Material | Silicone |
Elbow Fitting | Yes |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Union Joint |
Inlet Shutoff Valve Type | Quarter Turn Ball Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 12.00 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Model Number | U009M2-A-PC-QT 1 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Union Joint |
Outlet Shutoff Valve Type | Quarter Turn Ball Valve |
Outlet Thread Type | NPT |
Part Number | 0436078 |
Polymer Coating | Yes |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Stainless Steel |
Series | U009 |
Strainer | No |
Type | Valve to Accessory |
-
Downloads