U009M2-LF 1
Part of the U009 Series
Ordering Code: 0064101
UPC: 098268887044
Lead Free: NO
1 In Bronze Reduced Pressure Zone Assembly, Less Shutoff Valves, Union Connections, Single Top Entry
This 1 inch reduced pressure zone assembly is designed to prevent the flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure in accordance with national plumbing codes and water authority requirements. Its compact modular design facilitates easy maintenance with a single access cover for in-line repairs. It is ideal for protection in continuous pressure piping applications and at cross-connections identified as health hazards and for contaminants at the service line entrance. This assembly consists of a bronze body, union connections, top mounted test cocks, two in-line independent check valves, captured springs, and replaceable check seats with an internal relief valve for reduced space requirements.
Product Features
- Test cocks are screwdriver slotted
- Replaceable seats for an economical repair
- Captured springs for safe maintenance
- Internal relief valve for reduced installation clearances
- Single access cover and modular check construction for the ease of maintenance
- Bronze body construction for durability
- Large body passages provides a low pressure drop
- Assembled without shutoff valves
- Unique swivel union inlet and outlet connections
Specifications | |
---|---|
Backflow Preventer Type | Reduced Pressure Zone Assembly |
Body Finish | Bronze |
Body Material | Bronze |
Body Pattern | Inline |
Brand Name | Watts |
Bypass | No |
Cap And Tether | No |
Disc Material | Silicone |
Elbow Fitting | No |
Hazard Protection Level | Health Hazard |
Hot And Harsh Water | No |
Hydrant Connection | No |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Union Joint |
Inlet Shutoff Valve Type | No Shutoff Valve |
Inlet Thread Type | NPT |
Lead Free | NO |
Maximum Temperature-Fahrenheit | 180 |
Maximum Working Pressure-BAR | 12.00 |
Maximum Working Pressure-PSI | 175 |
Meter Type | No Meter |
Minimum Temperature - Celsius | 0.50 |
Minimum Temperature-Fahrenheit | 33 |
Model Number | U009M2-LF 1 |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Union Joint |
Outlet Shutoff Valve Type | No Shutoff Valve |
Outlet Thread Type | NPT |
Part Number | 0064101 |
Polymer Coating | No |
Pressure Operation | Continuous |
Protection Type | Backpressure and Backsiphonage |
Seat Material | Stainless Steel |
Series | U009 |
Strainer | No |
Type | Valve to Accessory |
-
Downloads