8FR 3/4
Part of the 8FR Series
Ordering Code: 0062029
UPC: 098268920413
3/4 IN Brass Hose Connection Vacuum Breaker Backflow Preventer, Freeze Relief, Chrome Finish
This 3/4 inch brass hose connection vacuum breaker backflow preventer helps to prevent the flow of contaminated water back into the potable water supply and is specially made to permit the attachment of portable hoses to hose thread faucets. It provides protection against backsiphonage for health hazard installations requiring non-continuous pressure. This vacuum breaker has a freeze relief feature that protects the valve from freeze damage. It attaches to a sill cock with a 3/4 inch female hose thread by 3/4 inch male hose thread connection. The maximum pressure is 125 psi and maximum temperature is 180 degrees F.
Features
- Freeze relief feature
- Easy to install
- Break away set screw
- No special tools required for servicing
| Specifications | |
|---|---|
| Backflow Preventer Type | Vacuum Breaker |
| Body Finish | Brass |
| Body Material | Brass |
| Body Pattern | Does Not Apply To Product |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Bypass | No |
| Cap And Tether | No |
| Disc Material | Rubber |
| EAN | 098268920413 |
| Elbow Fitting | No |
| GDS Status | Registered |
| Hazard Protection Level | Health Hazard |
| Hot And Harsh Water | No |
| Hydrant Connection | No |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Shutoff Valve Type | No Shutoff Valve |
| Inlet Thread Type | GHT |
| Lead Free | NO |
| Maximum Temperature-Fahrenheit | 180 |
| Maximum Working Pressure-BAR | 8.60 |
| Maximum Working Pressure-PSI | 125 |
| Meter Type | No Meter |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Shutoff Valve Type | No Shutoff Valve |
| Outlet Thread Type | GHT |
| Part Number | 0062029 |
| Polymer Coating | No |
| Pressure Operation | Continuous |
| Protection Type | Backsiphonage |
| Series | 8FR |
| Strainer | No |
| Technologies | Does Not Apply To Product |