1000SS-DCV-GPM 4
This 4 IN Ames Fire and Waterworks, series 1000SS, detector check valve is used in fire protection applications to detect leakage or unauthorized use of water in fire sprinkler systems. It consists of a stainless steel body construction with bypass, flanged connections, stainless steel linkage parts, and gallons per minute meter. It is lightweight, non-corrosive, and can be installed in a horizontal or vertical position. The maximum pressure is 175 psi (12.06 bar).
Features
- Stainless steel for corrosion resistance
- Flanged end connections
- Includes bypass
- Horizontal or vertical installation
| Specifications | |
|---|---|
| Body Material | Stainless Steel |
| Body Pattern | Straight |
| Brand | Ames Fire & Waterworks |
| Buy American Act Compliant | NO |
| Class Rating | 125 |
| Inlet Connection Size | 4 IN |
| Inlet Connection Size-Metric | 100 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | No |
| Maximum Operating Temperature-Celsius | 43.00 |
| Maximum Operating Temperature-Fahrenheit | 110 |
| Maximum Working Pressure-PSI | 175 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0690831 |
| Pressure-Temperature Rating | 175 PSI |
| Pressure-Temperature Rating-BAR | 12.1 BAR |
| Seat Material | Bronze |
| Series | 1000SS |
| Type | Kit |
| UPC | 737733008750 |