406-GPM-RH LA
Discontinued - Replaced By: 2 LF406-GPM-RH LA
Part of the 406 Series
Ordering Code: 406HRD11
UPC: 643925000757
Lead Free: NO
2 In Single Dector Check Valve, Gallons/Minute Meter
This 2 inch single detector check assembly is used in the protection of potable water supplies from potential contamination from automatic fire sprinkler systems and for the detection of unauthorized water usage. This assembly consists of a internally spring-loaded Y pattern check valve with bronze body and cover, bronze replaceable bushing in the cover, bronze replaceable seat ring, stainless steel spring and delrin disc holder to insure positive check seating. It has a gallons per minute meter. The maximum working pressure is 175 psi (12.1 bar).
Features
- Bronze body construction
- Top entry to check valves
- Corrosion resistant body and covers
- Center stem guided checks that provides low head loss
| Specifications | |
|---|---|
| Body Material | Bronze |
| Body Pattern | Straight |
| Brand | FEBCO |
| Buy American Act Compliant | NO |
| Class Rating | 125 |
| Disc Material | Cast Iron |
| EAN | 643925000757 |
| Inlet Connection Size | 2 IN |
| Inlet Connection Size-Metric | 50 MM |
| Inlet Connection Type | Flanged Joint |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | NO |
| Maximum Operating Temperature-Celsius | 60.00 |
| Maximum Operating Temperature-Fahrenheit | 140 |
| Maximum Working Pressure-PSI | 200 |
| Minimum Temperature - Celsius | 0.50 |
| Minimum Temperature-Fahrenheit | 33 |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | Flanged Joint |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 406HRD11 |
| Series | 406 |