CV 1/2
Discontinued
Part of the CV Series
Ordering Code: 0700330
UPC: 098268087536
1/2 In Swing Check Valve, Tee Pattern
This Bronze Tee Pattern Swing Check Valve, 1/2 IN Watts Model CV, is used to prevent reverse fluid flow in commercial, industrial, steam, water, gas or oil lines. Features metal to metal seating, IPS threaded end connections and a bronze body.
Features
- Tee pattern
- Bronze body
- Automatic closure
- IPS threaded end connections
Specifications | |
---|---|
Body Material | Bronze |
Body Pattern | Tee |
Brand | Watts |
Buy American Act Compliant | NO |
Disc Material | Bronze |
EAN | 098268087536 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | NPT |
Lead Free | NO |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | NPT |
Part Number | 0700330 |
Series | CV |
WOG Rating | 200 PSI |