FCC 3
Specifications | |
---|---|
Brand | Ames Fire & Waterworks |
EAN | 737733006534 |
Inlet Connection Size | 3 IN |
Inlet Connection Size-Metric | 80 MM |
Inlet Connection Type | Flanged Joint |
Lead Free | NO |
Outlet Connection Size | 3 IN |
Part Number | 0690226 |
Series | FPP |
Type | Kit |