FCC 8
Specifications | |
---|---|
Body Material | Stainless Steel |
Brand | Ames Fire & Waterworks |
EAN | 737733006565 |
Inlet Connection Size | 8 IN |
Inlet Connection Size-Metric | 200 MM |
Inlet Connection Type | Flanged Joint |
Lead Free | NO |
Outlet Connection Size | 8 IN |
Part Number | 0690230 |
Series | FPP |
Type | Kit |