LF6 1/2
Part of the LF6 Series
Ordering Code: 0123068
UPC: 098268653175
Lead Free: YES
1/2 In Lead Free Brass Silent Midi Check Valve, Positive Check Module, NPT Female Threaded End Connections
This 1/2 inch lead free MIDI check valve is used in general industrial and plumbing applications to prevent the effects of water hammer in the piping system. It provides a silent operation with low opening pressure, low pressure drop and can be installed horizontally or vertically. This valve consists of a lead free brass body, elastomer seat, NPT female threaded end connections, positive back stop, and a unique positive check module. The maximum pressure is 200 psi (13.8 bar) and the maximum temperature is 180 degrees F (82 degrees C).
- Lead free brass body
- Elastomer seat
- NPT female x female threaded connections
- Bubble tight seating
Specifications | |
---|---|
Body Material | Lead Free Copper Silicon Alloy |
Body Pattern | Straight |
Brand | Watts |
Class Rating | Does Not Apply To Product |
EAN | 098268653175 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 13 MM |
Inlet Connection Type | Female Threaded |
Inlet Thread Type | FPT |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 82.00 |
Maximum Operating Temperature-Fahrenheit | 180 |
Maximum Working Pressure-PSI | 200 |
Minimum Temperature - Celsius | -18.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Outlet Thread Type | FPT |
Part Number | 0123068 |
Pressure-Temperature Rating-BAR | 13.8 BAR at 82 degree C |
Series | LF6 |
WOG Rating | 200 PSI |