LF601S 1/2
Part of the LF601 Series
Ordering Code: 0555181
UPC: 098268432916
Lead Free: YES
1/2 In Lead Free Brass Silent Check Valve, Viton Disc, Solder End Connections
This 1/2 inch lead free Maxi-Flo check valve is used in general industrial and plumbing applications to prevent the effects of water hammer in the piping system. It provides a silent operation with low pressure drop and can be installed horizontally or vertically. This valve consists of a lead free brass body, lead free brass check and adapter, Viton (R) disc, and soldered end connections. The maximum pressure rating is 400 psi (27.6 bar), WOG non-shock at 100 degrees F (38 degrees C).
Features
- Lead free brass body
- Integral lead free brass seat
- Silent operation
- Viton (R) disc
Specifications | |
---|---|
Body Material | Brass |
Body Pattern | Straight |
Brand | Watts |
Disc Material | Viton |
Disc Type | Conical |
EAN | 098268432916 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Operating Temperature-Celsius | 38.00 |
Maximum Operating Temperature-Fahrenheit | 100 |
Maximum Working Pressure-PSI | 400 |
Minimum Temperature - Celsius | -29.00 |
Minimum Temperature-Fahrenheit | -20 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0555181 |
Pressure-Temperature Rating | 400 PSI at 100 degree F |
Pressure-Temperature Rating-BAR | 27.6 BAR at 38 degree C |
Seat Material | Lead Free Brass |
Series | LF601 |
WOG Rating | 400 PSI |