LFWCVS 3/4
Part of the LFWCV Series
Ordering Code: 0123504
UPC: 098268697193
Lead Free: YES
3/4 In Lead Free Swing Check Valve, Solder End Connections
This 3/4 inch lead free swing check valve is used in commercial and industrial applications to prevent reverse flow. It features a lead free brass body with solder end connections, lead free brass bonnet, PTFE gasket, and lead free brass pin, screw, and seat. It has metal-to-metal seating and provides low pressure drop and automatic closure when fluid flow is stopped. The maximum pressure is 200 psi (13.8 bar) WOG (non-shock), 125 psi (8.6 bar) WSP.
- Lead free body construction
- Solder end connections
- PFTE gasket
- Maximum pressure is 200 psi
Specifications | |
---|---|
Body Material | Lead Free Brass |
Body Pattern | Tee |
Brand | Watts |
Buy American Act Compliant | NO |
Class Rating | Does Not Apply To Product |
Disc Material | Lead Free Brass |
Disc Type | Swing |
EAN | 098268697193 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Socket |
Inlet Thread Type | Does Not Apply To Product |
Lead Free | YES |
Maximum Working Pressure-PSI | 200 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Socket |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0123504 |
Series | LFWCV |
WOG Rating | 200 PSI |