LF4727-1008
Part of the Male Stem LF4727 Series
Ordering Code: 0472068
UPC: 098268145908
Lead Free: YES
1/2 IN CTS x 1/2 IN NPT Lead Free Brass Male Stem
This 1/2 inch CTS x 1/2 inch NPT AquaLock(TM) brass male stem works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 098268145908 |
| Finish | Lead Free Brass |
| Fitting Name | Adapter |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Push to connect |
| Inlet Material | Lead Free Brass |
| Lead Free | YES |
| Material | Lead Free Brass |
| Maximum Working Pressure-BAR | 13.80 |
| Maximum Working Pressure-PSI | 200.00 |
| Maximum Working Temperature-Celsius | 93.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Minimum Temperature - Celsius | 0.56 |
| Minimum Temperature-Fahrenheit | 33 |
| Outer Diameter | 5/8 IN |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Material | Lead Free Brass |
| Outlet Thread Type | NPT |
| Part Number | 0472068 |
| Series | Male Stem LF4727 |
| Suitable for Gas Service | No |