LF4721-1008
Part of the Drop Ear Elbow LF4721 Series
Ordering Code: 0472034
UPC: 098268022308
Lead Free: YES
1/2 IN CTS x 1/2 IN NPT Lead Free Brass Drop Ear Elbow
This 1/2 inch CTS x 1/2 inch NPT AquaLock(TM) brass drop ear elbow works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268022308 |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Push to connect |
Lead Free | YES |
Maximum Working Pressure-BAR | 13.80 |
Maximum Working Pressure-PSI | 200 |
Maximum Working Temperature-Celsius | 93.00 |
Maximum Working Temperature-Fahrenheit | 200 |
Minimum Temperature - Celsius | 0.56 |
Minimum Temperature-Fahrenheit | 33 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |
Part Number | 0472034 |
Series | Drop Ear Elbow LF4721 |
Suitable for Gas Service | No |