LF47SIK-F
Part of the Shower Kit LF47SIK Series
Ordering Code: 0472106
UPC: 098268549263
Lead Free: YES
1/2 IN CTS Lead Free Shower Installation Kit, Female Connections
This 1/2 inch CTS AquaLock(TM) shower install kit with female connections contains (2) 1/2 inch CTS drop ear elbows, (2) 1/2 inch CTS female NPT adaptors, and (2) 1/2 inch CTS female NPT elbows. These fittings connect copper, CVPV, PEX and CTS rated pipe. They are easy to install, no tools or tube inserts are required and can be used on hot and cold water applications. Unlike barb fittings, these fittings join tubing on the outside, increasing flow capacity. After connections have been made, even under maximum pressure the tubing is able to swivel, making the fittings ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| EAN | 098268549263 |
| Lead Free | YES |
| Part Number | 0472106 |
| Series | Shower Kit LF47SIK |