LF47SIK-M
Part of the Shower Kit LF47SIK Series
Ordering Code: 0472107
UPC: 098268549300
Lead Free: YES
1/2 IN CTS Lead Free Shower Installation Kit, Male Connections
This 1/2 inch CTS AquaLock(TM) shower installation kit with male connections contains (2) 1/2 inch CTS drop ear elbows, (2) 1/2 inch CTS male NPT adaptors, and (2) 1/2 inch CTS male NPT elbows. These fittings connect copper, CVPV, PEX and CTS rated pipe. They are easy to install, no tools or tube inserts are required and can be used on hot and cold water applications. Unlike barb fittings, these fittings join tubing on the outside, increasing flow capacity. After connections have been made, even under maximum pressure the tubing is able to swivel, making the fittings ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| EAN | 098268549300 |
| Lead Free | YES |
| Part Number | 0472107 |
| Series | Shower Kit LF47SIK |