LF4751-1414D
Part of the Garden Hose Valve LF4751 Series
Ordering Code: 0472082
UPC: 098268180237
Lead Free: YES
3/4 CTS x 3/4 GHT AquaLock Drop Ear Garden Hose Valve
This 3/4 CTS x 3/4 GHT AquaLock(TM) drop ear garden hose valve works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications.
Features
- Controlled with a handwheel
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268180237 |
Inlet Connection Size | 3/4 IN |
Inlet Connection Type | Push to connect |
Lead Free | YES |
Minimum Temperature - Celsius | -17.00 |
Minimum Temperature-Fahrenheit | 0 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Thread Type | GHT |
Part Number | 0472082 |
Series | Garden Hose Valve LF4751 |