LF4750-141404
Part of the Tee Valve LF4750 Series
Ordering Code: 0472077
UPC: 098268147681
Lead Free: YES
3/4 IN CTS x 3/4 IN CTS x 1/4 IN Lead Free Brass Tee Valve
This 3/4 inch CTS x 3/4 inch CTS x 1/4 inch compression AquaLock(TM) brass tee valve works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268147681 |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Type | Push to connect |
| Lead Free | YES |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Push to connect |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0472077 |
| Series | Tee Valve LF4750 |