1201-0815CP
Part of the Male Adapter - Brass 1201 Series
Ordering Code: 81907005
UPC: 098268819816
Lead Free: YES
15 MM x 1/2 IN NPT Brass Metric Male Adapter, Contractor Pack
This 15 MM x 1/2 in NPT brass AquaLock(TM) metric male adapter works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 098268819816 |
| Finish | Lead Free Brass |
| Fitting Name | Adapter |
| Inlet Connection Size | Does Not Apply To Product |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Push to connect |
| Inlet Material | Polysulfone |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Material | Lead Free Brass |
| Maximum Working Pressure-BAR | 13.80 |
| Maximum Working Pressure-PSI | 200.00 |
| Outer Diameter | Does Not Apply To Product |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Size-Metric | Does Not Apply To Product |
| Outlet Connection Type | Male Threaded |
| Outlet Material | Lead Free Brass |
| Outlet Thread Type | NPT |
| Part Number | 81907005 |
| Series | Male Adapter - Brass 1201 |
| Suitable for Gas Service | No |
Literature
-
- Catalog - AquaLock - Push to Connect Plumbing Fittings
- Catalog - AquaLock - Push to Connect Plumbing Fittings (French)
- Catalog - AquaLock Marine
- Flyer - AquaLock It Down
- Flyer - AquaLock It Down (French)
- Flyer - Underfloor Heating Sustainability Overview
- Price List - AquaLock Push-to-Connect Plumbing Fittings 2026
- Product Flyer - AquaLock Marine
- Product Flyer - AquaLock Marine (French)