1181-18
Part of the Manifold Single Side Mounting Kit 1181 Series
Ordering Code: 81902473
UPC: 840213002428
Metric Manifold Single Side Mounting Kit, 15MM
This AquaLock(TM) metric manifold single side mounting kit includes single barrel top and bottom mounting brackets with two stainless steel screws to connect single manifold sections together. The manifold works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213002428 |
Part Number | 81902473 |
Series | Manifold Single Side Mounting Kit 1181 |
Literature
-
- Catalog - AquaLock - Push to Connect Plumbing Fittings
- Catalog - AquaLock - Push to Connect Plumbing Fittings (French)
- Catalog - AquaLock Marine
- Flyer - AquaLock It Down
- Flyer - Underfloor Heating Sustainability Overview
- Price List - AquaLock Push-to-Connect Plumbing Fittings
- Product Flyer - AquaLock Marine
- Product Flyer - AquaLock Marine (French)