1237-15CP
Part of the Stem Check Valve - Brass 1237 Series
Ordering Code: 81907011
UPC: 098268819915
Lead Free: YES
15 MM Brass Metric Stem Check Valve, Contractor Pack
This 15 MM brass AquaLock(TM) metric stem check valve works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 098268819915 |
| Finish | Lead Free Brass |
| Fitting Name | Supply Stop |
| Inlet Connection Size | Does Not Apply To Product |
| Inlet Connection Size-Metric | 15 MM |
| Inlet Connection Type | Push to connect |
| Inlet Material | Polysulfone |
| Inlet Thread Type | Does Not Apply To Product |
| Lead Free | YES |
| Material | Lead Free Brass |
| Maximum Working Pressure-BAR | 13.80 |
| Maximum Working Pressure-PSI | 200.00 |
| Maximum Working Temperature-Celsius | 93.00 |
| Maximum Working Temperature-Fahrenheit | 200 |
| Outer Diameter | Does Not Apply To Product |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Size-Metric | 15 MM |
| Outlet Connection Type | Push to connect |
| Outlet Material | Lead Free Brass |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 81907011 |
| Series | Stem Check Valve - Brass 1237 |
| Suitable for Gas Service | No |
Literature
-
- Catalog - AquaLock - Push to Connect Plumbing Fittings
- Catalog - AquaLock - Push to Connect Plumbing Fittings (French)
- Catalog - AquaLock Marine
- Flyer - AquaLock It Down
- Flyer - AquaLock It Down (French)
- Flyer - Underfloor Heating Sustainability Overview
- Price List - AquaLock Push-to-Connect Plumbing Fittings 2026
- Product Flyer - AquaLock Marine
- Product Flyer - AquaLock Marine (French)