3555-14CP
Part of the Collet Cover 3555 Series
Ordering Code: 81903023
UPC: 840213003517
3/4 IN CTS Plastic Collet Cover, Contractor Pack
This 3/4 inch CTS AquaLock(TM) plastic collet cover for fittings works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213003517 |
| Fitting Name | Does Not Apply To Product |
| Part Number | 81903023 |
| Series | Collet Cover 3555 |