161-08
Discontinued - Replaced By: 161-08CP
Part of the Cone Seal 35161 Series
Ordering Code: 0650723
UPC: 098268309331
Lead Free: YES
1/2 IN NPT to 1/2 IN NPS Cone Seal, Plastic, Contractor Pack
This 1/2 inch NPT to 1/2 inch NPS AquaLock(TM) plastic cone seal is designed and manufactured for many years of trouble free service. Produced of off-white polysulfone, a high performance thermal plastic material, the design allows for quick and easy connections without the use of installation tools. It is used with AquaLock(TM) plastic female swivel elbow 3520 and plastic female adapters 3501.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Brass Insert | No |
Buy American Act Compliant | NO |
EAN | 098268309331 |
Finish | Plastic |
Fitting Name | Does Not Apply To Product |
Inlet Connection Size | 1/2 IN |
Inlet Connection Type | Does Not Apply To Product |
Inlet Material | Polysulfone |
Lead Free | YES |
Material | Polysulfone |
Maximum Working Pressure-BAR | 17.25 |
Maximum Working Pressure-PSI | 250 |
Maximum Working Temperature-Celsius | 24.00 |
Maximum Working Temperature-Fahrenheit | 75 |
Minimum Temperature - Celsius | 0.56 |
Minimum Temperature-Fahrenheit | 33 |
Outer Diameter | Does Not Apply To Product |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Male Threaded |
Outlet Material | Polysulfone |
Outlet Thread Type | NPT |
Part Number | 0650723 |
Series | Cone Seal 35161 |
Suitable for Gas Service | No |