162-10
Discontinued - Replaced By: 3560-10
Part of the Pipe Inserts 35162 Series
Ordering Code: 0651160
UPC: 098268340716
Lead Free: YES
1/2 IN CTS Plastic Pipe Insert
This 1/2 inch CTS AquaLock(TM) plastic pipe insert works with copper, CPVC, PEX, and CTS rated pipe. It easily inserts into the PEX pipe end for strength when applying a fitting. It is a requirement of ASSE Standard 1061-2008 that this insert be used solely with PEX pipe. It will not restrict flow within the pipe.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 098268340716 |
| Finish | Plastic |
| Fitting Name | Insert |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Push to connect |
| Inlet Material | Polysulfone |
| Lead Free | YES |
| Material | Polysulfone |
| Maximum Working Pressure-BAR | 17.25 |
| Maximum Working Pressure-PSI | 250.00 |
| Maximum Working Temperature-Celsius | 24.00 |
| Maximum Working Temperature-Fahrenheit | 75 |
| Minimum Temperature - Celsius | 0.56 |
| Minimum Temperature-Fahrenheit | 33 |
| Outer Diameter | Does Not Apply To Product |
| Outlet Connection Size | 1/2 IN |
| Outlet Connection Type | Does Not Apply To Product |
| Outlet Material | Polysulfone |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0651160 |
| Series | Pipe Inserts 35162 |
| Suitable for Gas Service | No |