3545-18
Part of the End Cap 3545 Series
Ordering Code: 0959263
UPC: 098268338386
Lead Free: YES
1 IN CTS Plastic End Cap
This 1 inch CTS AquaLock(TM) plastic end cap works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Brass Insert | No |
| Buy American Act Compliant | NO |
| EAN | 098268338386 |
| Finish | Plastic |
| Fitting Name | Does Not Apply To Product |
| Inlet Connection Size | 1 IN |
| Inlet Connection Type | Push to connect |
| Inlet Material | Polysulfone |
| Lead Free | YES |
| Material | Polysulfone |
| Maximum Working Pressure-BAR | 17.25 |
| Maximum Working Pressure-PSI | 250.00 |
| Maximum Working Temperature-Celsius | 24.00 |
| Maximum Working Temperature-Fahrenheit | 75 |
| Minimum Temperature - Celsius | 0.56 |
| Minimum Temperature-Fahrenheit | 33 |
| Outer Diameter | Does Not Apply To Product |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Push to connect |
| Outlet Material | Polysulfone |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0959263 |
| Series | End Cap 3545 |
| Suitable for Gas Service | No |