3583-1810CP
Part of the Manifold Dual Union Body 3583 Series
Ordering Code: 81903046
UPC: 840213003623
1 IN CTS x 1/2 IN CTS Plastic Manifold Dual Union Body, Contractor Pack
This 1 inch CTS x 1/2 inch CTS AquaLock(TM) plastic manifold dual union body incorporates an exclusive O-ring guide for improved reliability. This unique feature ensures zero-leak connections, and protects the O-ring from damage during connection. For added flexibility, after a joint is made the tubing can still swivel while connected, even under maximum pressure. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213003623 |
| Part Number | 81903046 |
| Series | Manifold Dual Union Body 3583 |