3586-18CP
Part of the Manifold Red Label Plate 3586 Series
Ordering Code: 81903049
UPC: 840213003647
1 IN CTS Plastic Manifold Red Label Plate, Contractor Pack
This red manifold label plate is designed for AquaLock(TM) plastic manifolds. The design allows for quick and easy installation without the use of additional tools. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 840213003647 |
| Part Number | 81903049 |
| Series | Manifold Red Label Plate 3586 |