3581-18CP
Part of the Manifold Single Side Mounting Kit 3581 Series
Ordering Code: 81903044
UPC: 840213003609
1 IN CTS Plastic Manifold Single Side Mounting Kit, Contractor Pack
This single side mount AquaLock(TM) plastic manifold kit is made of polysulfone, a high performance thermal plastic material, is designed for years of trouble free service. The design allows for quick and easy installation without the use of additional tools. This mounting kit includes stainless bracket screws. Available in bulk quantities as contractor pack.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 840213003609 |
Part Number | 81903044 |
Series | Manifold Single Side Mounting Kit 3581 |