3553-0608
Part of the Female Angle Valve 3553 Series
Ordering Code: 0959181
UPC: 098268322576
Lead Free: YES
1/2 IN NPS x 1/4 IN CTS Plastic Female Angle Valve
This 1/2 inch NPS x 1/4 inch CTS AquaLock(TM) plastic female angle valve works with copper, CPVC, PEX, and CTS rated pipe. It is easy to install, no tools or tube inserts are required. The fitting can be used for hot and cold water applications. The unique O-ring guide feature provides a zero-leak connection. Unlike barb fittings, this fitting joins the tubing on the outside, increasing the flow capacity. After a connection has been made even under maximum pressure, the tubing is able to swivel, making the fitting ideal for vibrating and dynamic applications.
Features
- No tools required for installation or removal
- Rotates under pressure after installed for high flexibility during installation
- Can be used for hot and cold water applications, including behind the wall applications
- Works with copper, CPVC, PEX, and CTS rated pipe
- Zero-leak connections
- 25-year limited warranty
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268322576 |
| Inlet Connection Size | 1/2 IN |
| Inlet Connection Type | Female Threaded |
| Lead Free | YES |
| Outlet Connection Size | 1/4 IN |
| Outlet Connection Type | Push to connect |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 0959181 |
| Series | Female Angle Valve 3553 |
Literature
-
- Catalog - AquaLock - Push to Connect Plumbing Fittings
- Catalog - AquaLock - Push to Connect Plumbing Fittings (French)
- Catalog - AquaLock Marine
- Flyer - AquaLock It Down
- Flyer - AquaLock It Down (French)
- Price List - AquaLock Push-to-Connect Plumbing Fittings 2026
- Product Flyer - AquaLock Marine
- Product Flyer - AquaLock Marine (French)