LF3008 1
Part of the LF3008 Series
Ordering Code: 0009882
UPC: 098268430370
Lead Free: YES
1 In Lead Free Dielectric Union, Female Brass Pipe Thread To Female Solder Connection
Used in commercial and residential applications, this 1 inch lead free dielectric union is used to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. It connects pipes made from dissimilar metals and is used on applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. It consists of a female brass pipe thread to female solder connections, union nut, two tailpieces, and a Buna-N gasket that separates the tailpieces to prevent an electric current from occurring. The maximum temperature is rated up to 180 degrees F (82 degrees C) at 250 psi (17.2 bar).
Features
- Buna-N gasket
- Maximum pressure is 250 psi (17.2 bar)
- Maximum temperature 180 degrees F (82 degrees C)
- Female brass pipe thread to female solder connections
Specifications | |
---|---|
Adapter Material | Lead Free Brass |
Brand | Watts |
Class Rating | Does Not Apply To Product |
EAN | 098268430370 |
Gasket Material | Buna-N |
Gasket Maximum Pressure | 250 PSI |
Gasket Maximum Pressure-BAR | 17.20 |
Gasket Maximum Temperature | 180 Degree F |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Female Threaded |
Inlet Material | Lead Free Brass |
Inlet Thread Type | NPTF |
Insulator Material | Polysulfone |
Lead Free | YES |
Maximum Working Pressure-PSI | 250 |
Maximum Working Temperature-Fahrenheit | 180 |
Nut Material | Brass |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Socket |
Outlet Material | Lead Free Brass |
Outlet Thread Type | Does Not Apply To Product |
Part Number | 0009882 |
Series | LF3008 |
Type | Kit |