LF3008
Lead Free* Dielectric Unions - Female Brass Pipe Thread to Female Solder Connections
LF3008
Lead Free* Dielectric Unions - Female Brass Pipe Thread to Female Solder Connections
Series LF3008 Lead Free* Dielectric Unions are used in commercial and residential applications to prevent accelerated corrosion and deterioration in the piping system due to galvanic and stray current. It is installed between pipes made from dissimilar metals, and features a female brass pipe thread to female solder connection. It consists of a union nut, two tailpieces, and a gasket that separates the tailpieces to prevent an electric current from occurring. Series LF3008 is ideal in applications such as hot water storage tanks, water and air conditioners, processing tanks, steam, gas, and water piping. Maximum Pressure: 250psi.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific LF3008
No results found
| Model | Used On - Series or Model | Kit Contents |
|---|---|---|
|
INK-D-KIT
Insulator Kit |
3003, 3004, 3006, 3008; 3001</br></br> |
2 Insulators Per Kit</br> |
|
KIT GA-J
Gasket Kit |
Series 3003, 3004, 3006 and 3008 Dielectric Union</br></br> |
2 Ga Gaskets Per Kit</br> |
|
KIT GB-J
Gasket Kit |
Series 3003, 3004, 3006 and 3008 Dielectric Union</br></br> |
2 Gb Gaskets Per Kit</br> |
|
INK-B-KIT
Insulator Kit |
3003, 3004, 3006, 3008; 3001, 3005, 3007</br></br> |
2 Insulators Per Kit</br> |
|
KIT GA-B
Gasket Kit |
3003, 3004, 3006, 3007, 3008; 3001, 3005</br></br> |
2 Ga Gaskets Per Kit</br> |
|
KIT GB-B
Gasket Kit |
3003, 3004, 3006, 3008; 3001, 3005, 3007</br></br> |
2 Gb Gaskets Per Kit</br> |
|
INK-C-KIT
Insulator Kit |
3003, 3004, 3006, 3008; 3001, 3002</br></br> |
2 Insulators Per Kit</br> |
|
KIT GB-H
Gasket Kit |
Series 3003, 3004, 3006 and 3008 Dielectric Union</br></br> |
2 Gb Gaskets Per Kit</br> |