BA112
Part of the BA Series
Ordering Code: 88005612
UPC: 098268160246
Lead Free: YES
1 1/2 IN Black Plastic High Flow Dual Level Tank Valve
This 1 1/2 inch tank valve is made from polyphenylene sulfide and has a very large flow rate. It utilizes a differential dual weight system that reduces pump wear and saves electricity. This valve is diaphragm activated and has a steel pin that runs inside the pilot center which acts as a self cleaning mechanism which is unique to Apex valves.
Features
- Designed for use in large pump-fed water tanks or reservoirs that maintain full-flow, extremely high-volume levels of water
- Features a differential dual-weight system that reduces pump wear and saves electricity
- Automatically enables a large flow rate until it turns off, ensuring safe, smooth and cost-effective fluid control
- Built for durability and long life using fiberglass-reinforced nylon, Acetyl (POM) and corrosion-resistant polyphenylene sulfide
- Applications include irrigation, rainwater harvesting, agriculture, horticulture, livestock watering, farm and ranch and/or hydroponic systems
| Specifications | |
|---|---|
| Body Material | Polyphenylene Sulfide |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268160246 |
| Flow Specifications | 9999 |
| Inlet 1 Connection Size | 1 1/2 IN |
| Inlet Pressure-PSI | 2 |
| Lead Free | YES |
| Maximum Pressure-PSI | 175 |
| Maximum Temperature-Fahrenheit | 140 |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Does Not Apply To Product |
| Part Number | 88005612 |
| Series | BA |
| Stem Length | Does Not Apply To Product |
| Thread Connection | No |