FLT 150B
Part of the FLT-B Series
Ordering Code: 88005655
UPC: 098268161267
Lead Free: YES
6 IN Black Round Float
This 6 inch round black float is made from non-corrosive materials and is UV stabilized. The threaded insert is durable and molded to the float. The maximum allowable temperature the float can be exposed to is 140 degrees Fahrenheit.
- Use with trough valves to maintain appropriate water levels in water tanks
- Built from high-performance, non-corrosive fiberglass-reinforced nylon and Acetyl (POM) that?s also UV-stable
- Standard thread design, featuring an insert that has been heat-molded to the float
- Maximum temperature exposure is 140 degree F
Specifications | |
---|---|
Body Material | Plastic |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268161267 |
Float Diameter Size | 6 IN |
Lead Free | YES |
Maximum Temperature-Fahrenheit | 140 |
Part Number | 88005655 |
Rod Diameter | Does Not Apply To Product |
Series | FLT-B |
Stem Length | Does Not Apply To Product |
Stem Thread | 1/4 IN |
Thread Connection | Yes |