FLT 115O
Part of the FLT-O Series
Ordering Code: 88005657
UPC: 098268161281
Lead Free: YES
4 IN Orange Round Float
This 4 inch round orange float is made from non-corrosive materials and is UV stabilized. The threaded insert is durable and molded to the float. The maximum allowable temperature the float can be exposed to is 140 degrees Fahrenheit.
Features
- Use with trough valves to maintain appropriate water levels in water tanks
- Built from high-performance, non-corrosive fiberglass-reinforced nylon and Acetyl (POM) that is also UV-stable
- Standard thread design, featuring an insert that has been heat-molded to the float
- Maximum temperature exposure is 140 degree F
| Specifications | |
|---|---|
| Body Material | Plastic |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268161281 |
| Float Diameter Size | 4 IN |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 140 |
| Part Number | 88005657 |
| Rod Diameter | Does Not Apply To Product |
| Series | FLT-O |
| Stem Length | Does Not Apply To Product |
| Stem Thread | 1/4 IN |
| Thread Connection | Yes |