PB1
Part of the PB Series
Ordering Code: 88005616
UPC: 098268160611
Lead Free: YES
1 IN Black Plastic Duel Level Tank Valve
This 1 inch tank valve has a very large flow rate. It utilizes a differential dual weight system that reduces pump wear and saves electricity. This valve is diaphragm activated and has a steel pin that runs inside the pilot center which acts as a self cleaning mechanism which is unique to Apex valves.
- Designed to help control water levels and prevent backflow in water tanks
- Features a large flow rate
- Built for durability and long life using UV-stable fiberglass-reinforced nylon and Acetyl (POM)
- Fully serviceable for long-term use
Specifications | |
---|---|
Body Material | Acetyl |
Brand | Watts |
Buy American Act Compliant | NO |
EAN | 098268160611 |
Flow Specifications | 9999 |
Inlet 1 Connection Size | 1 IN |
Inlet Pressure-PSI | 8 |
Lead Free | YES |
Maximum Pressure-PSI | 175 |
Maximum Temperature-Fahrenheit | 140 |
Outlet Connection Size | Does Not Apply To Product |
Outlet Connection Type | Does Not Apply To Product |
Part Number | 88005616 |
Series | PB |
Stem Length | Does Not Apply To Product |
Thread Connection | No |