PB34LT
Part of the PB Series
Ordering Code: 88005615
UPC: 098268160574
Lead Free: YES
3/4 IN Black Plastic Duel Level Long Tail Tank Valve
This 3/4 inch long tail tank valve has a very large flow rate. It utilizes a differential dual weight system that reduces pump wear and saves electricity. This valve is diaphragm activated and has a steel pin that runs inside the pilot center which acts as a self cleaning mechanism which is unique to Apex valves.
Features
- Valve is serviceable
- Valve is made from glassed filled nylon
- Valve runs at full flow until shut off
- Diaphgram design
| Specifications | |
|---|---|
| Body Material | Acetyl |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268160574 |
| Flow Specifications | 9999 |
| Inlet 1 Connection Size | 3/4 IN |
| Inlet Pressure-PSI | 8 |
| Lead Free | YES |
| Maximum Pressure-PSI | 175 |
| Maximum Temperature-Fahrenheit | 140 |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Does Not Apply To Product |
| Part Number | 88005615 |
| Series | PB |
| Stem Length | Does Not Apply To Product |
| Thread Connection | No |