RES112
Part of the RES Series
Ordering Code: 88005649
UPC: 098268161168
Lead Free: YES
1 1/2 IN Black Plastic Piston Operated Tank Valve
This 1 1/2 inch reservoir tank valve is piston operated and fully serviceable. It has a high flow rate, is made from non-corrosive materials and is UV stabilized. This valve is suited for large storage tanks and reservoirs where instant water level replacement is required.
Features
- Ideal for maintaining water levels in large storage tanks and reservoirs where instant replacement is required
- Can be submerged to avoid risk of damage from livestock
- High-volume, full-flow valve offers flow rates in excess of 135 GPM at 60 PSI
- Construction of UV-stable fiberglass-reinforced nylon, Acetyl (POM) and brass ensures durability and resistance to both corrosion and dezincification
- Recommended uses include rainwater harvesting, irrigation, livestock watering, rainwater harvesting and other domestic, industrial, rural and/or agricultural water supply applications
| Specifications | |
|---|---|
| Body Material | Acetyl |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268161168 |
| Flow Specifications | 9999 |
| Inlet 1 Connection Size | 1 1/2 IN |
| Inlet Pressure-PSI | 0 |
| Lead Free | YES |
| Maximum Pressure-PSI | 175 |
| Maximum Temperature-Fahrenheit | 140 |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Does Not Apply To Product |
| Part Number | 88005649 |
| Series | RES |
| Stem Length | 12 IN |
| Thread Connection | Yes |