ACV12
Part of the ANKA Check Valves Series
Ordering Code: 88001961
UPC: 098268165562
Lead Free: YES
1/2 x 1/2 IN Female NPT Check Valve
This 1/2 inch female check valve is a spring-loaded non-return valve which can be installed inline or at any angle. This check valve allows the fluid to flow in one direction only and is ideal for pumping, marine, irrigation, domestic, agricultural, and industrial applications. The valve consists of a fiberglass reinforced nylon body, female NPT threads, 316 stainless steel spring, acetyl plunger, and nitrile rubber seal and O-ring. This valve is strong and lightweight and can be taken apart as needed for servicing.
Features
- Combination thread can be used for NPT and BSP
- Fittings are reusable
- Will handle 230 psi pressure
- Non corrosive
Specifications | |
---|---|
Brand | Watts |
Inlet Connection Size | 1/2 IN |
Inlet Connection Size-Metric | 15 MM |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Working Pressure-PSI | 230 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 1/2 IN |
Outlet Connection Type | Female Threaded |