AQLCM1
Part of the AQLCM Series
Ordering Code: 88005314
UPC: 098268152074
Lead Free: YES
1 Male NPT Quick Lock Coupling
This 1 inch male quick lock coupling is ideal for connecting various hose and pipe quickly ensuring a perfect seal. This is a quick action coupling designed to be put together and taken apart in one easy twist action. This coupling has a wide range of uses around the farm, horticulture, landscaping, fire and industry. Consists of a fiberglass reinforced nylon body, alcryn seal and 1 inch male NPT threads.
- Ideal for agricultural, irrigation, rural and municipal, and plumbing applications
- Easily connects to valves, pumps, sump pumps, water lines, washdown, hoses, and maintenance lines
- Universal connection to allow for custom combinations
- Fast and easy to install, quick disconnect for maintenance, servicing, or winterizing
- High grade fiberglass reinforced nylon construction offers corrosion resistance and long-lasting, reusable wear
- Leak free nitrile rubber O-ring seal
- Provides Leak Free protection and is UV stabilized for above ground or below grade applications
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Male Threaded |
Inlet Material | Reinforced Thermoplastic |
Inner Diameter | 1 IN |
Lead Free | YES |
Material | Reinforced Thermoplastic |
Maximum Working Pressure-BAR | 16.00 |
Maximum Working Pressure-PSI | 230 |
Maximum Working Temperature-Celsius | 60.00 |
Maximum Working Temperature-Fahrenheit | 140 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outer Diameter | 1 IN |
Outlet Connection Size | 1 IN |
Outlet Connection Type | Male Threaded |
Outlet Material | Reinforced Thermoplastic |