AQLCM112
Part of the AQLCM Series
Ordering Code: 88005986
UPC: 098268162134
Lead Free: YES
1 1/2 IN Male NPT Quick Lock Coupling
This 1 1/2 inch male quick lock coupling is ideal for connecting various hose and pipe quickly ensuring a perfect seal. This is a quick action coupling designed to be put together and taken apart in one easy twist action. This coupling has a wide range of uses around the farm, horticulture, landscaping, fire and industry. Consists of a fiberglass reinforced nylon body, alcryn seal and 1 1/2 inch male NPT threads.
Features
- Ideal for agricultural, irrigation, rural and municipal, and plumbing applications
- Easily connects to valves, pumps, sump pumps, water lines, washdown, hoses, and maintenance lines
- Universal connection to allow for custom combinations
- Fast and easy to install; Quick disconnect for maintenance, servicing, or winterizing
- High grade fiberglass reinforced nylon construction offers corrosion resistance and long-lasting, reusable wear
- Leak free nitrile rubber O-ring seal
- Provides Leak Free protection and is UV stabilized for above ground or below grade applications
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1 1/2 IN |
| Inlet Connection Size-Metric | 40 MM |
| Inlet Connection Type | Male Threaded |
| Inlet Material | Reinforced Thermoplastic |
| Inner Diameter | 1 1/2 IN |
| Lead Free | YES |
| Material | Reinforced Thermoplastic |
| Maximum Working Pressure-BAR | 16.00 |
| Maximum Working Pressure-PSI | 230.00 |
| Maximum Working Temperature-Celsius | 60.00 |
| Maximum Working Temperature-Fahrenheit | 140 |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outer Diameter | 1 1/2 IN |
| Outlet Connection Size | 1 1/2 IN |
| Outlet Connection Type | Does Not Apply To Product |
| Outlet Material | Reinforced Thermoplastic |