AQLCM34
Part of the AQLCM Series
Ordering Code: 88005313
UPC: 098268177589
Lead Free: YES
3/4 IN Male NPT Quick Lock Coupling
This 3/4 inch male quick lock coupling is ideal for connecting various hose and pipe quickly ensuring a perfect seal. This is a quick action coupling designed to be put together and taken apart in one easy twist action. This coupling has a wide range of uses around the farm, horticulture, landscaping, fire and industry. Consists of a fiberglass reinforced nylon body, alcryn seal and 3/4 inch male NPT threads.
Features
- Ideal for agricultural, irrigation, rural and municipal, and plumbing applications
- Easily connects to valves, pumps, sump pumps, water lines, washdown, hoses, and maintenance lines
- Universal connection to allow for custom combinations
- Fast and easy to install, quick disconnect for maintenance, servicing, or winterizing
- High grade fiberglass reinforced nylon construction offers corrosion resistance and long-lasting, reusable wear
- Leak free nitrile rubber O-ring seal
- Provides Leak Free protection and is UV stabilized for above ground or below grade applications
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 3/4 IN |
| Inlet Connection Size-Metric | 20 MM |
| Inlet Connection Type | Male Threaded |
| Inlet Material | Reinforced Thermoplastic |
| Inner Diameter | 3/4 IN |
| Lead Free | YES |
| Material | Reinforced Thermoplastic |
| Maximum Working Pressure-BAR | 16.00 |
| Maximum Working Pressure-PSI | 230.00 |
| Maximum Working Temperature-Celsius | 60.00 |
| Maximum Working Temperature-Fahrenheit | 140 |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outer Diameter | 3/4 IN |
| Outlet Connection Size | 3/4 IN |
| Outlet Connection Type | Male Threaded |
| Outlet Material | Reinforced Thermoplastic |