AFTF-25
Part of the AFTF Series
Ordering Code: 88005299
UPC: 098268151961
Lead Free: YES
1 Female Tank Fitting
This 1 inch female tank fitting is ideal for connecting your inlet water line to the tank valve, it can be used on plastic and concrete water storage reservoirs.
Features
- Ideal for agricultural, irrigation, rural and municipal, and plumbing applications
- Designed for use with APEX tank and trough valves
- Can be used on plastic and concrete water storage reservoirs, tank, and trough
- Efficiently connects inlet water line to the tank and trough valve
- High grade fiberglass reinforced nylon construction offers corrosion resistance and long-lasting, reusable wear
- Provides Leak Free protection and is UV stabilized for above ground or below grade applications
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Inlet Connection Size | 1 IN |
| Inlet Connection Size-Metric | 25 MM |
| Inlet Connection Type | Female Threaded |
| Inlet Material | Reinforced Thermoplastic |
| Inner Diameter | 1 IN |
| Lead Free | YES |
| Material | Reinforced Thermoplastic |
| Maximum Working Pressure-BAR | 16.00 |
| Maximum Working Pressure-PSI | 230 |
| Maximum Working Temperature-Celsius | 60.00 |
| Maximum Working Temperature-Fahrenheit | 140 |
| Minimum Temperature - Celsius | 0.00 |
| Minimum Temperature-Fahrenheit | 32 |
| Outer Diameter | 1 IN |
| Outlet Connection Size | 1 IN |
| Outlet Connection Type | Female Threaded |
| Outlet Material | Reinforced Thermoplastic |