AMTF-20
Part of the AMTF Series
Ordering Code: 88005300
UPC: 098268151978
Lead Free: YES
3/4 Male Tank Fitting
This 3/4 inch male tank fitting is ideal for connecting your inlet water line to the tank valve, it can be used on plastic and concrete water storage reservoirs.
Features
- Ideal for agricultural, irrigation, rural and municipal, and plumbing applications
- Efficiently connects inlet water line to the tank and trough valve
- Can be used on plastic and concrete water storage reservoirs, tank, and trough
- Fast and easy to install, connection can be made by hand, with no special tools required
- High grade fiberglass reinforced nylon construction offers corrosion resistance and long-lasting, reusable wear
- Provides Leak Free protection and is suitable for use with potable water applications
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Inlet Connection Size | 3/4 IN |
Inlet Connection Size-Metric | 20 MM |
Inlet Connection Type | Male Threaded |
Inlet Material | Reinforced Thermoplastic |
Inner Diameter | 3/4 IN |
Lead Free | YES |
Material | Reinforced Thermoplastic |
Maximum Working Pressure-BAR | 16.00 |
Maximum Working Pressure-PSI | 230 |
Maximum Working Temperature-Celsius | 60.00 |
Maximum Working Temperature-Fahrenheit | 140 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outer Diameter | 3/4 IN |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Male Threaded |
Outlet Material | Reinforced Thermoplastic |