ARFT134
Part of the ARFT Series
Ordering Code: 88005100
UPC: 098268245882
1 inch x 1 inch x 3/4 inch Reducing Female Tee
This 1 inch x 1 inch x 3/4 inch reducing female tee is manufactured from high grade fiberglass reinforced nylon. It is non corrosive; using high quality materials approved for use with drinkable water. Designed to connect a range of ID nominally sized polyethylene pipe, tube and hose with varying wall thicknesses. Connection can be made by hand, without tools. It is re-usable and utilizes a unique way to connect pipe without the need for multiple replacement parts. The unique blue captive nut seals stays on the ridge and seals the pipe on the ridge. Tee has 1 inch barb x 1 inch barb x 3/4 inch barb end connections, fits 1 and 3/4 inch nominally sized polyethylene pipe, tube and hose. Used for the most rigorous agricultural and horticultural uses. Maximum pressure is 230 psi and maximum temperature is 140 degrees F
Features
- Connection can be made by hand, and without tools
- Fittings are reusable
- Will handle 230 psi pressure
- Non corrosive
Specifications | |
---|---|
Brand | Watts |
Inlet Connection Size | 1 IN |
Inlet Connection Size-Metric | 25 MM |
Inlet Connection Type | Barb |
Inlet Material | Nylon |
Material | Nylon |
Maximum Working Pressure-BAR | 16.00 |
Maximum Working Pressure-PSI | 230 |
Maximum Working Temperature-Celsius | 60.00 |
Maximum Working Temperature-Fahrenheit | 140 |
Minimum Temperature - Celsius | 0.00 |
Minimum Temperature-Fahrenheit | 32 |
Outlet Connection Size | 3/4 IN |
Outlet Connection Type | Barb |
Outlet Material | Nylon |