1000-01
Part of the 1000 Series
Ordering Code: 0780150
UPC: 098268225921
Lead Free: Not In Scope
1 IN Bronze Heavy Duty Float Valve Assembly, Short Arm with 3/8-16 Thread
This 1 inch heavy duty mechanical float valve is used in commercial, industrial, and agricultural applications for controlling high capacity water flow and can be tank wall-mounted. It is ideal for use in air conditioning, refrigeration, and irrigation systems. This valve has a bronze body with a machine flange on the inlet side with 1 inch female NPT pipe threaded inlet connection and male straight-pipe threaded for locknut outlet connection. It has serrated arms for easy adjustment of water level, bronze long and short arms, replaceable seals, and no-jam single lever action. The short arm has 3/8-16 threads. The maximum pressure is 165 psi (11.4 bar).
Features
- Machined Flange
- Bronze Body
- Short arm with 3/8-16 threads
- Replaceable seals
| Specifications | |
|---|---|
| Body Material | Bronze |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268225921 |
| Flow Specifications | 100 GPM at 50 PSI to 150 GPM at 100 PSI |
| Inlet 1 Connection Size | 1 IN |
| Inlet Pressure-PSI | 50 |
| Lead Free | Not In Scope |
| Maximum Pressure-PSI | 165 |
| Maximum Temperature-Fahrenheit | 180 |
| Part Number | 0780150 |
| Series | 1000 |