220P12
Part of the 220 Series
Ordering Code: 88005640
UPC: 098268161014
Lead Free: YES
1/2 IN Black Plastic Piston Operated Variable Flow Float Valve
This 1/2 inch float valve is piston operated and has removable seats giving it flow variability. The valve is serviceable and comes with a barbed outlet to fit a silencer tube for cistern applications.
Features
- Can be submerged to monitor and control water levels in small or medium-sized full-flow troughs while reducing risk of damage from livestock
- Removable seats allow for variable pressure applications, including full flow rates of 3-15gpm
- Construction of UV-stable fiberglass-reinforced nylon, Acetyl (POM) and brass ensures durability and resistance to both corrosion and dezincification
- Ideal for use in livestock watering, agricultural water supply, ranch, farm and/or hobby farm settings
- Fully serviceable for long-term use
| Specifications | |
|---|---|
| Body Material | Acetyl |
| Brand | Watts |
| Buy American Act Compliant | NO |
| EAN | 098268161014 |
| Flow Specifications | 9999 |
| Inlet 1 Connection Size | 1/2 IN |
| Inlet Pressure-PSI | 0 |
| Lead Free | YES |
| Maximum Pressure-PSI | 175 |
| Maximum Temperature-Fahrenheit | 140 |
| Outlet Connection Size | Does Not Apply To Product |
| Outlet Connection Type | Does Not Apply To Product |
| Outlet Thread Type | Does Not Apply To Product |
| Part Number | 88005640 |
| Series | 220 |
| Stem Length | 6 1/5 IN |